{hansa_flex/hydraulics/ball_valves/1_ball_valves_high_pressure/1_1_2way/1_1_3_pipe_din2353/bkhl_bkhs_asmtab.prj},{NB=BKHS 16},{DES=BKHS 16},{DN=16},{SER=S},{PD=20},{G=M 30x2},{LW=15},{OP=PN 500},{AF=12},{SF=1.5},{ZNR=BKH DN16 20S.stp},{HANDLE=BK GEKR GRIFF SW 12},{PLATE=BK ANSCHLAG SW 12},{PPATH=assemblies/bkhl_bkhs_asmtpl.prj},{L=91.2},{L1=48.2},{H1=46},{H2=18.7},{B=38},{S=3.5},{I=16.5},{RA=20},{SW1=32},{INFO=HTML (Online)},{INFOLINKDE=https://shop.hansa-flex.de/de_DE/BKHL/BKHS},{INFOLINKEN=https://shop.hansa-flex.co.uk/en_GB/BKHL/BKHS}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.